IESNA:LM-63-2002
[TEST]P1646927
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-735-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 3500K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25334.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4298.8 4621.5 4716.0 4796.7 4810.5 4794.4 4815.1 4888.9 4997.2 5195.5 5458.2 5771.7 6110.6 6437.9 6742.1 
7048.7 7302.2 7505.1 7737.9 8023.7 8339.5 8706.0 9171.6 9687.9 10280.3 10815.1 11370.6 11578.0 10296.4 7830.1 
4381.8 1482.1 878.2 262.8 0.0 0.0 0.0 
4298.8 4637.7 4734.5 4801.3 4808.2 4794.4 4822.1 4895.8 5015.7 5207.0 5474.4 5790.2 6126.7 6435.6 6742.1 
7032.6 7295.3 7521.2 7740.2 7996.0 8288.8 8657.6 9123.2 9621.1 10220.4 10787.4 11423.6 11732.5 10586.9 8168.9 
4748.3 1604.3 924.3 311.2 0.0 0.0 0.0 
4298.8 4635.4 4720.6 4792.1 4812.8 4824.4 4879.7 4988.0 5133.2 5333.8 5601.2 5914.6 6237.3 6541.6 6829.7 
7115.5 7392.1 7645.7 7913.1 8189.7 8507.8 8906.5 9386.0 9985.3 10725.2 11414.4 12354.8 12974.8 12389.4 10324.1 
7689.5 3577.4 1332.3 735.3 156.7 0.0 0.0 
4298.8 4642.3 4713.7 4776.0 4815.1 4858.9 4944.2 5084.8 5257.7 5465.2 5727.9 6025.3 6336.4 6622.3 6910.4 
7205.4 7509.7 7832.4 8198.9 8590.7 9054.0 9586.5 10225.0 11031.7 11992.9 13011.7 14185.0 15245.3 15305.2 12532.3 
9436.7 5838.6 2906.6 1078.7 334.2 0.0 0.0 
4298.8 4626.1 4683.8 4732.2 4787.5 4858.9 4965.0 5110.2 5280.8 5476.7 5698.0 5946.9 6232.7 6516.2 6834.3 
7198.5 7601.9 8065.2 8570.0 9127.8 9752.5 10501.6 11386.7 12490.8 13765.5 14980.2 16201.8 17165.3 17564.1 15796.2 
10605.3 7000.3 3683.4 1442.9 378.0 0.0 0.0 
4298.8 4600.8 4656.1 4695.3 4755.2 4842.8 4948.8 5091.7 5257.7 5439.8 5642.6 5882.4 6156.7 6456.3 6802.1 
7200.8 7675.7 8215.0 8807.4 9478.2 10190.4 11034.0 12078.2 13210.0 14431.6 15542.6 16579.9 17460.4 17845.3 16437.0 
11190.8 6474.7 3054.1 899.0 147.5 0.0 0.0 
4298.8 4596.2 4649.2 4669.9 4734.5 4822.1 4939.6 5073.3 5220.8 5384.5 5566.6 5797.1 6055.2 6364.1 6716.8 
7152.4 7645.7 8235.8 8890.4 9625.7 10490.1 11419.0 12481.6 13620.2 14689.8 15614.1 16457.7 17246.0 17331.3 15558.8 
10868.1 5481.3 2411.0 760.7 147.5 2.3 0.0 
4298.8 4561.6 4612.3 4619.2 4665.3 4759.8 4875.1 5008.8 5130.9 5260.0 5426.0 5621.9 5875.4 6182.0 6571.6 
7083.3 7671.0 8339.5 9157.8 9959.9 10978.7 11912.2 12896.5 13823.1 14606.8 15252.2 15893.0 16213.4 15351.3 12506.9 
8023.7 3985.3 1472.9 841.3 477.1 11.5 0.0 
4298.8 4499.4 4540.9 4533.9 4557.0 4633.1 4743.7 4868.2 4990.3 5112.5 5257.7 5451.3 5702.6 6043.7 6493.2 
7087.9 7816.3 8712.9 9687.9 10780.5 11863.8 12792.8 13657.1 14314.1 14853.4 15249.9 15408.9 14747.4 12294.9 7924.6 
3510.5 1290.8 656.9 341.1 62.2 6.9 0.0 
4298.8 4421.0 4434.8 4427.9 4444.0 4499.4 4596.2 4706.8 4826.7 4953.4 5103.3 5310.7 5596.5 5997.6 6548.5 
7283.8 8182.8 9279.9 10418.6 11529.6 12442.4 13138.5 13652.5 14051.3 14286.4 14291.0 13726.3 11827.0 7834.7 3432.1 
896.6 341.1 182.1 99.1 41.5 9.2 0.0 
4298.8 4333.4 4282.7 4252.7 4255.0 4301.1 4384.1 4478.6 4568.5 4669.9 4799.0 4965.0 5200.1 5550.4 6018.4 
6661.5 7484.3 8413.3 9432.1 10261.9 10879.6 11248.4 11515.8 11695.6 11633.3 11213.8 9973.7 7595.0 4160.5 1396.8 417.2 
221.3 154.4 129.1 94.5 20.7 0.0 
4298.8 4271.2 4185.9 4112.1 4079.9 4096.0 4142.1 4195.1 4248.1 4312.7 4391.0 4504.0 4667.6 4912.0 5253.1 
5753.3 6364.1 7143.2 7954.6 8576.9 9021.8 9240.7 9339.9 9300.7 9010.2 8383.3 7099.4 5103.3 2565.5 871.3 297.3 
193.6 159.0 136.0 92.2 25.4 0.0 
4298.8 4190.5 4059.1 3941.6 3865.5 3826.3 3817.1 3819.4 3819.4 3819.4 3821.7 3840.1 3886.2 3966.9 4114.4 
4354.1 4665.3 5045.6 5437.5 5681.8 5718.7 5552.7 5239.3 4776.0 4126.0 3319.2 2346.5 1426.8 675.4 288.1 152.1 101.4 
55.3 34.6 18.4 6.9 0.0 
4298.8 4096.0 3865.5 3639.6 3439.1 3268.5 3116.4 2959.6 2779.8 2579.3 2358.0 2113.7 1839.4 1555.9 1279.3 1014.2 788.3 
622.4 514.0 449.5 401.1 361.9 325.0 292.7 260.5 228.2 195.9 166.0 131.4 99.1 69.2 48.4 32.3 18.4 13.8 9.2 0.0 
4298.8 4006.1 3669.6 3319.2 2978.1 2643.8 2302.7 1956.9 1606.6 1281.6 1002.7 781.4 645.4 578.6 537.1 495.6 463.3 428.7 
396.5 361.9 329.6 299.7 274.3 248.9 223.6 193.6 163.7 140.6 115.3 89.9 64.5 43.8 30.0 20.7 16.1 11.5 0.0 
4298.8 3920.8 3471.3 3001.1 2489.4 2010.0 1551.3 1177.9 885.1 709.9 645.4 608.5 573.9 541.7 500.2 465.6 433.3 403.4 
375.7 345.8 320.4 292.7 265.1 237.4 209.8 184.4 159.0 136.0 115.3 94.5 69.2 53.0 39.2 27.7 18.4 11.5 0.0 
4298.8 3810.2 3284.6 2680.7 2058.4 1507.5 1053.4 781.4 675.4 640.8 610.8 583.2 553.2 520.9 479.4 449.5 417.2 387.2 
361.9 334.2 308.9 281.2 251.2 221.3 191.3 166.0 140.6 119.9 99.1 85.3 69.2 53.0 39.2 30.0 23.1 16.1 0.0 
4298.8 3757.2 3116.4 2420.3 1689.6 1154.8 797.5 682.3 650.0 620.0 594.7 569.3 539.4 504.8 470.2 438.0 405.7 378.0 
350.4 320.4 288.1 255.9 223.6 191.3 161.4 138.3 115.3 96.8 83.0 71.5 62.2 53.0 43.8 36.9 30.0 23.1 0.0 
4298.8 3692.6 3003.4 2217.4 1466.0 945.1 712.2 666.1 638.5 613.1 587.8 562.4 534.8 500.2 467.9 433.3 398.8 364.2 331.9 
297.3 260.5 225.9 191.3 156.7 129.1 106.0 87.6 76.1 69.2 64.5 62.2 57.6 53.0 43.8 36.9 27.7 0.0 
4298.8 3637.3 2902.0 2060.7 1306.9 832.1 689.2 659.2 631.6 606.2 580.9 555.5 527.8 493.3 458.7 424.1 387.2 348.1 308.9 
269.7 230.5 193.6 159.0 131.4 106.0 87.6 76.1 69.2 66.8 64.5 64.5 62.2 57.6 50.7 41.5 32.3 0.0 
4298.8 3607.3 2849.0 1996.1 1228.6 786.0 684.6 654.6 629.3 603.9 576.3 548.6 520.9 486.4 451.8 417.2 378.0 334.2 292.7 
251.2 212.1 175.2 142.9 115.3 94.5 80.7 71.5 66.8 64.5 64.5 64.5 62.2 57.6 53.0 46.1 34.6 0.0 
4298.8 3623.5 2860.5 1984.6 1242.4 774.5 684.6 656.9 629.3 601.6 576.3 548.6 518.6 484.1 451.8 414.9 373.4 331.9 288.1 
246.6 207.5 170.6 138.3 112.9 92.2 78.4 69.2 66.8 64.5 64.5 64.5 62.2 57.6 53.0 46.1 34.6 0.0 
